MSVM-S12/3S triple core medium voltage heat-shrinkable straight joint 3x35-3x70 qmm 6/10kV Part no. 93138
€ 467,25 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
93138
Item description
MSVM-S12/3S triple core medium voltage heat-shrinkable straight joint 3x35-3x70 qmm 6/10kV
Type
MSVM-S12/3 S
Nominal voltage Uo/U(Um)
6/10kV
Cross-section mm²
35,0 - 70,0
Diameter from - to mm
13,2 - 15,0
PU/pc.
1
Break package
no
EAN/GTIN
4060892398889
customs tariff number
39173900

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible