MGSGO black 4 x 35 mm²
Part no. 59308
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details MGSGO black 4 x 35 mm²
- Part no.
- 59308
- Item description
- MGSGO black 4 x 35 mm²
- Outer Ø mm (approx.)
- 29.2 - 31.0
- Cu-weight kg/km
- 1578.0
- Weight kg/km (approx.)
- 2160.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892280306
- Customs tariff number
- 85444991
Technical Data MGSGO black 4 x 35 mm²
All technical data can be found in the data sheet in the Downloads section |
Details MGSGO black 4 x 35 mm²
Cable Structure
-
- Sheath colour: black