MGSGO black 2 x 25 mm² Part no. 59290
  • Halogen-free (LS0H)
  • Suitable for offshore use
€ 6.181,77 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
59290
Item description
MGSGO black 2 x 25 mm²
Outer Ø mm (approx.)
22.5 - 24.0
Cu-weight kg/km
670.0
Weight kg/km (approx.)
1070.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892280122
Customs tariff number
85444991

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible