![MGSGO](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M59270_PF_1520x1160.jpg)
![MGSGO](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M59270_PF_1520x1160.jpg)
MGSGO black 1 x 185 mm²
Part no. 59281
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details MGSGO black 1 x 185 mm²
- Part no.
- 59281
- Item description
- MGSGO black 1 x 185 mm²
- Outer Ø mm (approx.)
- 25.5 - 27.0
- Cu-weight kg/km
- 1968.0
- Weight kg/km (approx.)
- 2180.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892280030
- Customs tariff number
- 85444991
Technical Data MGSGO black 1 x 185 mm²
All technical data can be found in the data sheet in the Downloads section |
Details MGSGO black 1 x 185 mm²
Cable Structure
-
- Sheath colour: black