MfF VASMI sleeve for telephone cable VASMI 3/L SRT 25.0-68.0 mm Part no. 94335
€ 0,00 / 0 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
94335
Item description
MfF VASMI sleeve for telephone cable VASMI 3/L SRT 25.0-68.0 mm
Type
VASMI 3/L SRT
Length mm
500
Cable-Ø from - to mm
25,0 - 68,0
Sliced with core connectors 0
200
4 mm number of two cores
200
Sliced with core connectors 0
200
6 mm number of two cores
1
Sliced with core connectors 0
no
8 mm number of two cores
4060892399121
PU/pc.
39173900

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible