Metal cable tube SPR-PU-AS blau 27 mm
Part no. 97941
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Metal cable tube SPR-PU-AS blau 27 mm
- Part no.
- 97941
- Item description
- Metal cable tube SPR-PU-AS blau 27 mm
- Inner-Ø ca. mm
- 22
- Outer-Ø ca. mm
- 27
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892381539
- customs tariff number
- 83071000
Technical Data Metal cable tube SPR-PU-AS blau 27 mm
Details Metal cable tube SPR-PU-AS blau 27 mm
Cable Structure
- Galvanised steel
- Outer sheath material: Polyurethane
Properties
- UV-resistant
Notes
- Suitable connection glands: US, LI
Application
- Spiral wound metallic tube with latched profile and polyurethane sheath. High tensile and transverse pressure load rating.
- Plant and machine construction
- Automation technology
- Installation technology
- Control cabinet construction
Downloads Metal cable tube SPR-PU-AS blau 27 mm
Accessories
Products that match this product