MEGAFLEX® 600 black 37 G 0,75 mm² Part no. 13242
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • FRNC (Flame Retardant Non-Corrosive)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
€ 1.718,84 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
13242
Item description
MEGAFLEX® 600 black 37 G 0,75 mm²
Outer Ø mm (approx.)
21.5
Cu factor per km
260.0
Weight kg/km (approx.)
696.0
Copper base in EUR / 100 kg
150
Feet per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892051746
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible