LT conduit gland angled 45° M25x1,5
Part no. 94162
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details LT conduit gland angled 45° M25x1,5
- Part no.
- 94162
- Item description
- LT conduit gland angled 45° M25x1,5
- Thread type
- Metric
- Size
- M25x1,5
- Suitable for tube ND
- 3/4
- Suitable for Tube Outer-Ø mm
- 26.4
- Spanner size mm
- 35
- Thread length mm
- 14
- PU/pc.
- 5
- Break package
- no
- EAN/GTIN
- 4060892387081
- customs tariff number
- 74198090
Technical Data LT conduit gland angled 45° M25x1,5
All technical data can be found in the data sheet in the Downloads section |
Details LT conduit gland angled 45° M25x1,5
Downloads LT conduit gland angled 45° M25x1,5
Accessories
Products that match this product