![LMGSGO](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M59360_PF_1520x1160.jpg)
![LMGSGO](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M59360_PF_1520x1160.jpg)
LMGSGO black 2 x 2,5 mm²
Part no. 59373
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details LMGSGO black 2 x 2,5 mm²
- Part no.
- 59373
- Item description
- LMGSGO black 2 x 2,5 mm²
- Outer Ø mm (approx.)
- 7.7 - 8.8
- Cu-weight kg/km
- 114.0
- Weight kg/km (approx.)
- 130.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892280474
- Customs tariff number
- 85444995
Technical Data LMGSGO black 2 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details LMGSGO black 2 x 2,5 mm²
Cable Structure
-
- Sheath colour: black