![KVA-XXL-MS-E](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98257_PF_1520x1160.jpg)
![KVA-XXL-MS-E](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98257_PF_1520x1160.jpg)
KVA-XXL-MS-E M72 x 2.0 (CD 45.0-51.0 mm) (OD screen 40.00-48.00 mm)
Part no. 94847
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA-XXL-MS-E M72 x 2.0 (CD 45.0-51.0 mm) (OD screen 40.00-48.00 mm)
- Part no.
- 94847
- Item description
- KVA-XXL-MS-E M72 x 2.0 (CD 45.0-51.0 mm) (OD screen 40.00-48.00 mm)
- Thread type
- metric
- Cable Ø from / to mm
- 45.0 - 51.0
- Thread length mm
- 15.0
- Spanner size mm
- 70
- Pieces per Packaging Unit
- 1
- anbruchfähig
- no
- EAN/GTIN
- 4060892352195
- Customs tariff number
- 74122000
Technical Data KVA-XXL-MS-E M72 x 2.0 (CD 45.0-51.0 mm) (OD screen 40.00-48.00 mm)
Nickel plated brass EMC sealing gland | |
Temperature range | -40°C to +135°C |
Protection class | IP 68 - 10 bar |
Details KVA-XXL-MS-E M72 x 2.0 (CD 45.0-51.0 mm) (OD screen 40.00-48.00 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Contact system: Stainless steel (1.4310)
-
- Seal: thermoplastic vulcanizates (TPV)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Tests
-
- Test standard EN 60423 (metric thread)
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction<br />• For particularly large cable diameters.
Downloads KVA-XXL-MS-E M72 x 2.0 (CD 45.0-51.0 mm) (OD screen 40.00-48.00 mm)
Accessories
Products that match this product