KVA-VK-MS M63 x 1.5
Part no. 90796
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA-VK-MS M63 x 1.5
- Part no.
- 90796
- Item description
- KVA-VK-MS M63 x 1.5
- Thread type
- metric
- Thread length mm
- 10.0
- Spanner size mm
- 65
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892360893
- Customs tariff number
- 74122000
Technical Data KVA-VK-MS M63 x 1.5
Nickel plated brass gland body | |
Temperature range | -30°C to +100°C |
Details KVA-VK-MS M63 x 1.5
Cable Structure
-
- Material: Brass, nickel plated
-
- O-ring: Nitrile butadiene rubber (NBR)
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For fitting with inserts.
Downloads KVA-VK-MS M63 x 1.5
Accessories
Products that match this product