KVA-VK-MS M12 x 1.5
Part no. 90788
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA-VK-MS M12 x 1.5
- Part no.
- 90788
- Item description
- KVA-VK-MS M12 x 1.5
- Thread type
- metric
- Thread length mm
- 6.0
- Spanner size mm
- 14
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892360831
- Customs tariff number
- 74122000
Technical Data KVA-VK-MS M12 x 1.5
Nickel plated brass gland body | |
Temperature range | -30°C to +100°C |
Details KVA-VK-MS M12 x 1.5
Cable Structure
- Material: Brass, nickel plated
- O-ring: Nitrile butadiene rubber (NBR)
Tests
- Test standard EN 62444
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
- For fitting with inserts.
Downloads KVA-VK-MS M12 x 1.5
Accessories
Products that match this product