KVA-MS M16 x 1.5 (CD 4.0-6.5 mm) SZ 17 TL 6.5
Part no. 90801
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA-MS M16 x 1.5 (CD 4.0-6.5 mm) SZ 17 TL 6.5
- Part no.
- 90801
- Item description
- KVA-MS M16 x 1.5 (CD 4.0-6.5 mm) SZ 17 TL 6.5
- Thread type
- metric
- Insert coulour
- yellow
- Cable Ø from / to mm
- 4.0 - 6.5
- Thread length mm
- 6.5
- Spanner size mm
- 17
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892354052
- Customs tariff number
- 74122000
Technical Data KVA-MS M16 x 1.5 (CD 4.0-6.5 mm) SZ 17 TL 6.5
Nickel plated brass sealing gland | |
Temperature range | -20°C to +105°C |
Protection class | IP 68 - 10 bar |
Details KVA-MS M16 x 1.5 (CD 4.0-6.5 mm) SZ 17 TL 6.5
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: Soft PVC
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- with colour-coded Soft PVC inserts
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Tests
-
- Test standard EN 60423 (metric thread)
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads KVA-MS M16 x 1.5 (CD 4.0-6.5 mm) SZ 17 TL 6.5
Accessories
Products that match this product