KVA-MFD-MS PG 36 (CD 8x9.0 mm) Part no. 96336
€ 1.432,78 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
96336
Item description
KVA-MFD-MS PG 36 (CD 8x9.0 mm)
Thread type
Number holes x cable Ø mm
8 x 9.0
Thread length mm
8.5
Spanner size mm
50
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892356551
Customs tariff number
74122000

Technical Data

Nickel plated brass sealing gland
Temperature range -20°C to +105°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: Soft PVC
      • O-ring: Nitrile butadiene rubber (NBR)
      • with multiple sealing inserts made of Soft PVC inserts

Properties

      • easy to assemble, time and cost savings
      • Large-area sealing

Tests

      • Test standard EN 60423 (metric thread)

Notes

      • Protection class IP 68, if the bore diameter in the sealing insert area is equal to the cable diameter.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible