KVA M50 x 1.5 / PG 36 (insert: light blue)

KVA M50 x 1.5 / PG 36 (insert: light blue) Part no. 96029
€ 270,85 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
96029
Item description
KVA M50 x 1.5 / PG 36 (insert: light blue)
Thread type
metric
Insert coulour
light blue
Cable Ø from / to mm
29.0 - 34.0
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892357558
Customs tariff number
39269097

Technical Data

PVC sealing insert
Temperature range -20°C to +105°C

Details

Cable Structure

      • Material: Soft PVC

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For use with KVA gland bodies.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible