![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96005_PF_1520x1160.jpg)
![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96005_PF_1520x1160.jpg)
KVA M32 x 1.5 / PG 21 (insert: blue)
Part no. 96023
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA M32 x 1.5 / PG 21 (insert: blue)
- Part no.
- 96023
- Item description
- KVA M32 x 1.5 / PG 21 (insert: blue)
- Thread type
- metric
- Insert coulour
- blue
- Cable Ø from / to mm
- 14.0 - 18.0
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892357497
- Customs tariff number
- 39269097
Technical Data KVA M32 x 1.5 / PG 21 (insert: blue)
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA M32 x 1.5 / PG 21 (insert: blue)
Cable Structure
-
- Material: Soft PVC
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies.