![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96005_PF_1520x1160.jpg)
![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96005_PF_1520x1160.jpg)
KVA M32 x 1.5 / PG 21 (insert: red)
Part no. 96021
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA M32 x 1.5 / PG 21 (insert: red)
- Part no.
- 96021
- Item description
- KVA M32 x 1.5 / PG 21 (insert: red)
- Thread type
- metric
- Insert coulour
- red
- Cable Ø from / to mm
- 9.0 - 13.0
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892357473
- Customs tariff number
- 39269097
Technical Data KVA M32 x 1.5 / PG 21 (insert: red)
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA M32 x 1.5 / PG 21 (insert: red)
Cable Structure
-
- Material: Soft PVC
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For use with KVA gland bodies.