KVA PG 7 (insert: yellow)
Part no. 96005
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA PG 7 (insert: yellow)
- Part no.
- 96005
- Item description
- KVA PG 7 (insert: yellow)
- Insert coulour
- yellow
- Cable Ø from / to mm
- 4.0 - 6.5
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892357329
- Customs tariff number
- 39269097
Technical Data KVA PG 7 (insert: yellow)
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA PG 7 (insert: yellow)
Cable Structure
-
- Material: Soft PVC
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies.