PA counternut KMK-PA-OB M40 x 1.5 grey (RAL 7001)
Part no. 94645
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PA counternut KMK-PA-OB M40 x 1.5 grey (RAL 7001)
- Part no.
- 94645
- Item description
- PA counternut KMK-PA-OB M40 x 1.5 grey (RAL 7001)
- Thread type
- metric
- Size
- M40 x 1.5
- Colour
- grey (RAL 7001)
- Spanner size mm
- 50
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892371073
- Customs tariff number
- 39269097
Technical Data PA counternut KMK-PA-OB M40 x 1.5 grey (RAL 7001)
PA counternut | |
Temperature range | -40°C to +100°C |
Details PA counternut KMK-PA-OB M40 x 1.5 grey (RAL 7001)
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- Dimensions
- SZ - Spanner Size
- TD - Thread Diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads PA counternut KMK-PA-OB M40 x 1.5 grey (RAL 7001)
Accessories
Products that match this product