KMK-PA-OB PG 48 black
Part no. 94299
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KMK-PA-OB PG 48 black
- Part no.
- 94299
- Item description
- KMK-PA-OB PG 48 black
- Thread type
- Colour
- black (RAL 9005)
- Spanner size mm
- 70
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892370939
- Customs tariff number
- 39269097
Technical Data KMK-PA-OB PG 48 black
PA counternut | |
Temperature range | -40°C to +100°C |
Details KMK-PA-OB PG 48 black
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- Dimensions
- SZ - Spanner Size
- TD - Thread Diameter
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads KMK-PA-OB PG 48 black
Accessories
Products that match this product