KM BSP 1 1/4" Part no. 905873
€ 364,20 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
905873
Item description
KM BSP 1 1/4"
Thread type
BSP
Spanner size mm
46
Pieces per Packaging Unit
20
anbruchfähig
no
EAN/GTIN
4060892375606
Customs tariff number
74153300

Technical Data

Nickel plated brass counternut
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SZ - Spanner Size

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible