![KM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90175_TZ_1520x1160.jpg)
![KM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90175_TZ_1520x1160.jpg)
KM BSP 1/2"
Part no. 905870
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KM BSP 1/2"
- Part no.
- 905870
- Item description
- KM BSP 1/2"
- Thread type
- BSP
- Spanner size mm
- 27
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892375576
- Customs tariff number
- 74153300
Technical Data KM BSP 1/2"
Nickel plated brass counternut | |
Temperature range | up to +200°C |
Details KM BSP 1/2"
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Downloads KM BSP 1/2"
Accessories
Products that match this product