KM M50 x 1.5 Part no. 90181
€ 122,43 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
90181
Item description
KM M50 x 1.5
Thread type
metric
Spanner size mm
60
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892375439
Customs tariff number
74153300

Technical Data

Nickel plated brass counternut
Temperature range up to +200°C

Details

Cable Structure

  • Material: Brass, nickel plated

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • SZ - Spanner Size

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible