KM M16 x 1.5
Part no. 90176
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KM M16 x 1.5
- Part no.
- 90176
- Item description
- KM M16 x 1.5
- Thread type
- metric
- Spanner size mm
- 19
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892375385
- Customs tariff number
- 74153300
Technical Data KM M16 x 1.5
Nickel plated brass counternut | |
Temperature range | up to +200°C |
Details KM M16 x 1.5
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Downloads KM M16 x 1.5
Accessories
Products that match this product