KM-EMV M72 x 2.0 Part no. 99875
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
€ 2.441,03 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
99875
Item description
KM-EMV M72 x 2.0
Brass surcharge
yes
Thread type
metric
Size
M72 x 2.0
Spanner size mm
80
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892376078
Customs tariff number
74153300

Technical Data

Nickel plated brass EMC counternut
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated
      • with cutting edges

Properties

      • increased vibration resistance

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SZ - Spanner Size

Application

      • For secure fixing of EMC cable glands. For cutting through painted surfaces to ensure optimum contact with equipotential bonding.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible