KM-EMV PG 13.5 Part no. 97167
€ 37,20 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
97167
Item description
KM-EMV PG 13.5
Thread type
Spanner size mm
23
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892375880
Customs tariff number
74153300

Technical Data

Nickel plated brass EMC counternut
Temperature range up to +200°C

Details

Cable Structure

  • Material: Brass, nickel plated
  • with cutting edges

Properties

  • increased vibration resistance

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • SZ - Spanner Size

Application

  • For secure fixing of EMC cable glands. For cutting through painted surfaces to ensure optimum contact with equipotential bonding.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible