![KLL / KLÖ](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93730_PF_1520x1160.jpg)
![KLL / KLÖ](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93730_PF_1520x1160.jpg)
Velcro Cable Ties KLL 45 black
Part no. 93730
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Velcro Cable Ties KLL 45 black
- Part no.
- 93730
- Item description
- Velcro Cable Ties KLL 45 black
- Colour
- black
- Length mm
- 150.0
- Bundle Ø mm
- 45
- Width mm
- 20.0
- Material
- Polyamide sleeve
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892402135
- Customs tariff number
- 39174000
Technical Data Velcro Cable Ties KLL 45 black
Velcro Cable Ties |
Details Velcro Cable Ties KLL 45 black
Cable Structure
-
- KLL – Polyamidflausch / PE – Pilzkopfband / mit gestanztem Loch
Properties
-
- halogen-free
Notes
-
- KLL - pre-punchend on rolls
- KLÖ - packed small in polybags
Application
-
- Particularly suited for sensitive cables and lines that are to be bundled or fastened without kinking or pinching.
- Velcro binders exert only low pressure on the lines and lie evenly and flush.
- Suitable for up to 10,000 actuations in reusable bundling applications.