![JZ-HF / OZ-HF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M15001_PF_1520x1160.jpg)
![JZ-HF / OZ-HF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M15001_PF_1520x1160.jpg)
JZ-HF grey 16 G 2.5 mm²
Part no. 15081
- oil resistant
- for use in drag chains in continuous motion
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JZ-HF grey 16 G 2.5 mm²
- Part no.
- 15081
- Item description
- JZ-HF grey 16 G 2.5 mm²
- AWG (approx.)
- 14
- Outer Ø mm (approx.)
- 17.7
- Cu-weight kg/km
- 384.0
- Weight kg/km (approx.)
- 615.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892125102
- Customs tariff number
- 85444995
Technical Data JZ-HF grey 16 G 2.5 mm²
PVC drag chain cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51 | |
Temperature range | flexible -10°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 4000 V |
Breakdown voltage | 8000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details JZ-HF grey 16 G 2.5 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: PVC, compound type Z 7225
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor (OZ)
-
- Cores stranded in layers with optimally matched lay lengths
-
- Fleece wrapping over each stranding layer
-
- Outer sheath: oil-resistant special PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM5)
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- resistant to: oil
-
- suitable for use in drag chains
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- cleanroom qualification tested on analog types; please note "cleanroom qualification" in your order
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
- A highly flexible PVC drag chain cable used for installation in dry and damp rooms, but not outdoors. Used for frequent lifting and bending stress in machine and tool construction, in robotics and on permanently moving machine parts. With free movement, without tensile stress and without forced motion control capabilities, these cables have proven their reliable performance in drag chain applications.