![JZ-604 TC TRAY CABLE / OZ-604 TC TRAY CABLE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M69661_PF_1520x1160.jpg)
![JZ-604 TC TRAY CABLE / OZ-604 TC TRAY CABLE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M69661_PF_1520x1160.jpg)
JZ-604 TC TRAY CABLE black 7 G 16 mm²
Part no. 69718
- TC-ER (exposed run), NFPA 79
- +90°C
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JZ-604 TC TRAY CABLE black 7 G 16 mm²
- Part no.
- 69718
- Item description
- JZ-604 TC TRAY CABLE black 7 G 16 mm²
- AWG (approx.)
- 6
- Outer Ø mm (approx.)
- 31.2
- Cu-weight kg/km
- 1075.0
- Weight kg/km (approx.)
- 1676.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892016639
- Customs tariff number
- 85444995
Technical Data JZ-604 TC TRAY CABLE black 7 G 16 mm²
PVC control and connection cable acc. to UL-Std. 1277 (TC), UL-Std. 1063 (MTW), UL-Std. 2277 (WTTC), UL-Std. 758 (AWM) Style 2587, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -5°C to +90°C fixed -40°C to +90°C |
Nominal voltage | UL (AWM) AC 600 V UL (TC) AC 600 V UL (WTTC) AC 1000 V UL (MTW) AC 600 V |
Test voltage core/core | 3000 V |
Breakdown voltage | 6000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details JZ-604 TC TRAY CABLE black 7 G 16 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC acc. to UL-Std. 1277 (TC) Sec. 9
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer (JZ),
- x = without protective conductor (OZ)
-
- Cores stranded in layers with optimal lay lengths
-
- Outer sheath: PVC acc. to UL-Std. 1581 Tab. 50.182
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation (SUN RES)
-
- for outdoor use
-
- direct burial (DIR BUR)
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to CSA FT4
-
- oil-resistant acc. to UL Oil Res I, UL Oil Res II
-
- 90°C DRY/ 75°C WET acc. to UL Std. 1277 No. 9
-
- Cold Bend Test acc. to UL Std. 1277 No. 17
-
- Impact Test (-ER) acc. to UL Std. 1277 No. 23
-
- Crushing Test (-ER) acc. to UL Std. 1277 No. 24
-
- certifications and approvals:
- EAC
- Part numbers with protective conductor (GN-YE): for Class 1 Div. 2 explosive environments acc. to NEC Art. 501
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- NFPA 79 compliant, flexible control and connection cable for machinery in tool and plant constuction; suitable for installation in dry, damp and wet environments as well as outdoors. For underground installation and for open, unprotected installation from the cable rack to machines and industrial plants.