![JZ-600-Y-CY / OZ-600-Y-CY UL/CSA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M12345_PF_1520x1160.jpg)
![JZ-600-Y-CY / OZ-600-Y-CY UL/CSA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M12345_PF_1520x1160.jpg)
JZ-600-Y-CY UL/CSA grey 5 G 6 mm²
Part no. 12457
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JZ-600-Y-CY UL/CSA grey 5 G 6 mm²
- Part no.
- 12457
- Item description
- JZ-600-Y-CY UL/CSA grey 5 G 6 mm²
- Outer Ø mm (approx.)
- 20.7
- Cu-weight kg/km
- 442.0
- Weight kg/km (approx.)
- 1105.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892031656
- Customs tariff number
- 85444995
Technical Data JZ-600-Y-CY UL/CSA grey 5 G 6 mm²
All technical data can be found in the data sheet in the Downloads section |
Details JZ-600-Y-CY UL/CSA grey 5 G 6 mm²
Cable Structure
-
- Sheath colour: grey