JZ-600-PUR grey 3 G 6 mm² (10 AWG) Part no. 28351
  • UL certification
  • CSA certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
€ 41,60 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
28351
Item description
JZ-600-PUR grey 3 G 6 mm² (10 AWG)
Outer Ø mm (approx.)
14.1
Cu factor per km
173.0
Weight kg/km (approx.)
370.0
Copper base in EUR / 100 kg
150
Feet per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892041563
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible