![JZ-600-PUR / OZ-600-PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M28240_PF_1520x1160.jpg)
![JZ-600-PUR / OZ-600-PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M28240_PF_1520x1160.jpg)
JZ-600-PUR grey 18 G 1,5 mm² (16 AWG)
Part no. 28335
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JZ-600-PUR grey 18 G 1,5 mm² (16 AWG)
- Part no.
- 28335
- Item description
- JZ-600-PUR grey 18 G 1,5 mm² (16 AWG)
- Outer Ø mm (approx.)
- 19.7
- Cu-weight kg/km
- 259.0
- Weight kg/km (approx.)
- 520.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892041402
- Customs tariff number
- 85444995
Technical Data JZ-600-PUR grey 18 G 1,5 mm² (16 AWG)
All technical data can be found in the data sheet in the Downloads section |