JZ-600 UL/CSA grey 4 G 1 mm² Part no. 11898
  • UL certification
  • CSA certification
  • UV-resistant
  • UKCA certification
€ 187,95 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11898
Item description
JZ-600 UL/CSA grey 4 G 1 mm²
Outer Ø mm (approx.)
8.8
Cu-weight kg/km
38.4
Weight kg/km (approx.)
100.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892015601
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible