JZ-600 UL/CSA grey 25 G 0,75 mm² Part no. 11895
  • UL certification
  • CSA certification
  • UV-resistant
  • UKCA certification
€ 978,60 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11895
Item description
JZ-600 UL/CSA grey 25 G 0,75 mm²
Outer Ø mm (approx.)
18.9
Cu-weight kg/km
180.0
Weight kg/km (approx.)
486.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892015571
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible