![JE-LiHCH Bd](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34350_PF_1520x1160.jpg)
![JE-LiHCH Bd](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34350_PF_1520x1160.jpg)
JE-LiHCH Bd grey 40 x 2 x 0.5 mm²
Part no. 34356
- Cables for Industrial Electronics
- stranded conductor
- halogen-free
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JE-LiHCH Bd grey 40 x 2 x 0.5 mm²
- Part no.
- 34356
- Item description
- JE-LiHCH Bd grey 40 x 2 x 0.5 mm²
- AWG (approx.)
- 20
- Outer Ø mm (approx.)
- 22.5
- Cu-weight kg/km
- 531.0
- Weight kg/km (approx.)
- 1005.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892100154
- Customs tariff number
- 85444995
Technical Data JE-LiHCH Bd grey 40 x 2 x 0.5 mm²
Data cable in alignment with DIN VDE 0815 | |
Temperature range | flexible -5°C to +50°C fixed -30°C to +70°C |
Peak operating voltage | 225 V (not for high power current installation purposes) |
Test voltage core/core | 500 V |
Test voltage core/screen | 2000 V |
Conductor resistance at 20°C | max. 39.2 Ohm/km |
Mutual capacitance core/core | at 800 Hz 2 - 4 pairs: approx. 144 pF/m 8 - 40 pairs: approx. 120 pF/m |
Capacitive coupling k1 | at 800 Hz, max. 200 pF/100m; 20% of the values, but at least one value may amount up to 400 pF/100m |
Minimum bending radius | fixed 7.5x Outer-Ø |
Details JE-LiHCH Bd grey 40 x 2 x 0.5 mm²
Cable Structure
-
- Copper wire bare, stranded
-
- Wire structure:
- 0.5 mm²: 7 x 0.3 mm
-
- Core insulation: halogen-free polymer acc. to DIN VDE 0819-106 / DIN EN 50290-2-26
-
- Core identification acc. to. DIN VDE 0815, colour coded ring marking of the bundles
-
- Cores stranded in pairs with optimal lay lengths, 4 pairs stranded into bundles with optimal lay lengths, bundles stranded in layers with optimal lay lengths
-
- Foil wrapping
-
- Screen: braided screen of tinned copper wires
-
- Outer sheath: halogen-free polymer acc. to DIN VDE 0819-107 / DIN EN 50290-2-27
-
- Sheath colour: grey (RAL 7032)
Properties
-
- halogen-free
Tests
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- 2-pair cables: cores stranded to a star quad
Application
-
Halogen-free installation cables with improved characteristics in the case of fire are used for telephone transmission, measuring and signal purposes. The copper screened design (C) protects the transmission circuits against electrical interferences. A fire propagation is prevented through high oxygen index of the insulation material and produce no corrosive gases in case of fire. They are preferably used for telecommunication installations inside buildings. These cables are suitable for fixed installation in areas with danger of fire, in dry and damp environments as well as in and under plaster. Installation cables are not allowed for purposes of high current and power or burial installation. EMC= Electromagnetic compatibillity; to optimize the EMC features we recommend a large round contact of the copper braiding on both ends.