JB-750 grey 6 G 2.5 mm²
Part no. 11168
- colour coded
- largely oil resistant
- versatile use in many industries, particularly in machine and plant construction
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JB-750 grey 6 G 2.5 mm²
- Part no.
- 11168
- Item description
- JB-750 grey 6 G 2.5 mm²
- AWG (approx.)
- 14
- Outer Ø mm (approx.)
- 12.6
- Cu factor per km
- 144.0
- Weight kg/km (approx.)
- 301.0
- Copper base in EUR / 100 kg
- 150
- CPR class
- Eca
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892007057
- Customs tariff number
- 85444995
Technical Data JB-750 grey 6 G 2.5 mm²
PVC control and connection cable in alignment with DIN VDE 0285-525-2-11 / DIN EN 50525-2-11 | |
Temperature range | flexible -15°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 450/750 V fixed and protected installation AC U0/U 600/1000 V |
Test voltage core/core | 4000 V |
Breakdown voltage | 8000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details JB-750 grey 6 G 2.5 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
-
- Core identification acc. to JB/OB colour code, colour coded
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- X = without protective conductor (OB)
-
- Cores stranded in layers with optimal lay lengths
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- cleanroom qualification tested on analog types; please note "cleanroom qualification" in your order
Application
-
- Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use as a connection and control cable in machine tools, assembly lines, conveyor belts, production lines, plant construction, heating and air-conditioning technology, power plants, smelters and steel mills.