J-Y(St)Y Lg grey 80 x 2 x 0,6 mm Part no. 33016
  • EAC certification
  • VDE certification
  • UKCA certification
€ 447,30 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
33016
Item description
J-Y(St)Y Lg grey 80 x 2 x 0,6 mm
Outer Ø mm (approx.)
21
Cu-weight kg/km
455.0
Weight kg/km (approx.)
640.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892262043
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible