J-Y(St)Y Lg grey 6 x 2 x 0,6 mm Part no. 33005
  • EAC certification
  • VDE certification
  • UKCA certification
€ 54,60 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
33005
Item description
J-Y(St)Y Lg grey 6 x 2 x 0,6 mm
Outer Ø mm (approx.)
7.5
Cu factor per km
35.0
Weight kg/km (approx.)
80.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Individual quantities available
yes
EAN / GTIN
4060892261930
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible