J-H(St)H Bd grey 60 x 2 x 0,8 mm Part no. 34069
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UKCA certification
€ 1.264,20 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
34069
Item description
J-H(St)H Bd grey 60 x 2 x 0,8 mm
Outer Ø mm (approx.)
28
Cu-weight kg/km
608.0
Weight kg/km (approx.)
1120.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892262852
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible