J-H(St)H Bd Fire Alarm Cable red 40 x 2 x 0,8 mm Part no. 34122
  • Halogen-free (LS0H)
  • UKCA certification
€ 865,20 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
34122
Item description
J-H(St)H Bd Fire Alarm Cable red 40 x 2 x 0,8 mm
Outer Ø mm (approx.)
24.5
Cu factor per km
407.0
Weight kg/km (approx.)
788.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892262944
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible