J-2Y(St)Y St III Bd grey 80 x 2 x 0,6 mm²
Part no. 33210
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details J-2Y(St)Y St III Bd grey 80 x 2 x 0,6 mm²
- Part no.
- 33210
- Item description
- J-2Y(St)Y St III Bd grey 80 x 2 x 0,6 mm²
- Outer Ø mm (approx.)
- 22
- Cu factor per km
- 455.0
- Weight kg/km (approx.)
- 748.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892091858
- Customs tariff number
- 85444995
Technical Data J-2Y(St)Y St III Bd grey 80 x 2 x 0,6 mm²
All technical data can be found in the data sheet in the Downloads section |