J-2Y(St)Y St III Bd grey 2 x 2 x 0,6 mm² Part no. 33200
  • EAC certification
  • Length marking in metres
  • UKCA certification
€ 68,25 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
33200
Item description
J-2Y(St)Y St III Bd grey 2 x 2 x 0,6 mm²
Outer Ø mm (approx.)
6.1
Cu-weight kg/km
13.0
Weight kg/km (approx.)
44.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Individual quantities available
yes
EAN / GTIN
4060892091759
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible