Corrugated tubes conduit gland HSSV-SP PG 29 NW 29 black

Corrugated tubes conduit gland HSSV-SP PG 29 NW 29 black Part no. 90496
  • Halogen-free (LS0H)
€ 350,60 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
90496
Item description
Corrugated tubes conduit gland HSSV-SP PG 29 NW 29 black
Thread type
PG
Size
PG 29
Colour
black
Thread length mm
11.7
Spanner size mm
40
Suitable for nominal size
29.0
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892384288
Customs tariff number
39269097

Technical Data

Corrugated tubes conduit gland
Temperature range -40°C to +110°C
Protection class IP 65

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • UR-tested
      • Protection classification:
      • IP 66 with outer seal
      • Threaded connection:
      • metric to EN 60423
      • Each unit includes 1 safety opener

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Quick-insert glands for a reliable, quick connection.
      • Suitable for parallel-coiled HELUcond protection tubes.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible