Corrugated tubes conduit gland HSSV-SP PG 48 NW 48 / 50 grey

Corrugated tubes conduit gland HSSV-SP PG 48 NW 48 / 50 grey Part no. 90488
  • Halogen-free (LS0H)
€ 863,43 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
90488
Item description
Corrugated tubes conduit gland HSSV-SP PG 48 NW 48 / 50 grey
Thread type
PG
Size
PG 48
Colour
grey
Thread length mm
15.0
Spanner size mm
65
Suitable for nominal size
48.0 / 50.0
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892384219
Customs tariff number
39174000

Technical Data

Corrugated tubes conduit gland
Temperature range -40°C to +110°C
Protection class IP 65

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • UR-tested
      • Protection classification:
      • IP 66 with outer seal
      • Threaded connection:
      • metric to EN 60423
      • Each unit includes 1 safety opener

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Quick-insert glands for a reliable, quick connection.
      • Suitable for parallel-coiled HELUcond protection tubes.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible