Outer seal HSSV NW10 grey Part no. 920308
€ 147,45 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
920308
Item description
Outer seal HSSV NW10 grey
Colour
grey
Suitable for nominal size
10.0
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892381645
Customs tariff number
39174000

Technical Data

Outer seal
Temperature range -40°C to +110°C

Details

Cable Structure

      • Material: thermoplastic vulcanizates (TPV)

Properties

      • resistant to: oil, solvents, chemicals

Application

      • Outer seal for quick-insert glands. Suitable for HSSV glands.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible