HSSV-KF M40 x 1.50 grey
Part no. 920511
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSSV-KF M40 x 1.50 grey
- Part no.
- 920511
- Item description
- HSSV-KF M40 x 1.50 grey
- Thread type
- metric
- Colour
- grey
- Length mm
- 99.0
- Height mm
- 66
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892385094
- Customs tariff number
- 39174000
Technical Data HSSV-KF M40 x 1.50 grey
PA folding flange | |
Temperature range | -40°C to +110°C short term up to +140°C |
Protection class | IP 65 |
Details HSSV-KF M40 x 1.50 grey
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- cadmium-free
-
- easy to assemble, time and cost savings
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- UR-tested Dimensions
- Threaded connection: metric to EN 60423
-
- Legend:
- Dimensions
- TD - Thread Diameter
- H - Height
- W - Width
- L - Length
Application
-
- Opening flange angle for connection glands or cable glands. Flange angle opened to enable simple insertion of pre-assembled cables. Highly stable.
Downloads HSSV-KF M40 x 1.50 grey
Accessories
Products that match this product