HSSV corrugated tubes conduit gland angled 90° IP69 M25x1.5 ND21.0/23.0 grey
Part no. 920426
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSSV corrugated tubes conduit gland angled 90° IP69 M25x1.5 ND21.0/23.0 grey
- Part no.
- 920426
- Item description
- HSSV corrugated tubes conduit gland angled 90° IP69 M25x1.5 ND21.0/23.0 grey
- Colour
- grey
- Size
- M25x1.5
- Suitable for tube ND
- 21,0/23,0
- Thread length mm
- 14,8
- PU/pc.
- 50
- Break package
- no
- EAN/GTIN
- 4060892386381
- customs tariff number
- 39174000
Technical Data HSSV corrugated tubes conduit gland angled 90° IP69 M25x1.5 ND21.0/23.0 grey
All technical data can be found in the data sheet in the Downloads section |
Details HSSV corrugated tubes conduit gland angled 90° IP69 M25x1.5 ND21.0/23.0 grey
Downloads HSSV corrugated tubes conduit gland angled 90° IP69 M25x1.5 ND21.0/23.0 grey
Accessories
Products that match this product