HSK-WI NPT 3/4" grey (CD 13.0-18.0 mm)

HSK-WI NPT 3/4" grey (CD 13.0-18.0 mm) Part no. 92693
  • UL certification
  • CSA certification
  • VDE certification
  • Halogen-free (LS0H)
  • UKCA certification
€ 2.304,18 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
92693
Item description
HSK-WI NPT 3/4" grey (CD 13.0-18.0 mm)
Thread type
Colour
grey (RAL 7035)
Cable Ø from / to mm
13.0 - 18.0
Thread length mm
13.0
Spanner size mm
33
Pieces per Packaging Unit
20
anbruchfähig
no
EAN/GTIN
4060892364938
Customs tariff number
39269097

Technical Data

PA elbow gland
Temperature range -40°C to +100°C
Protection class IP 68

Details

Cable Structure

  • Material: Polyamide (PA)
  • Seal: Nitrile butadiene rubber (NBR)
  • O-ring: Nitrile butadiene rubber (NBR)

Properties

  • halogen-free
  • phosphor-free
  • silicone-free
  • cadmium-free
  • optimum strain relief through clamping lamella
  • easy to assemble, time and cost savings
  • watertight, dust-tight
  • large clamping areas

Tests

  • Test standard EN 62444

Notes

  • Elbow gland with NPT thread without O-Ring
  • Legend:
  • Dimensions
  • TL - Thread Length
  • TD - Thread Diameter
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
  • For simple cable insertion. The profile can be re-opened at any time.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible