HSK-PVDF PG 29 natural (CD 18.0-25.0 mm)
Part no. 97189
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSK-PVDF PG 29 natural (CD 18.0-25.0 mm)
- Part no.
- 97189
- Item description
- HSK-PVDF PG 29 natural (CD 18.0-25.0 mm)
- Thread type
- PG
- Size
- PG 29
- Colour
- natural
- Cable Ø from / to mm
- 18.0 - 25.0
- Thread length mm
- 11.0
- Spanner size mm
- 42
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892364525
- Customs tariff number
- 39269097
Technical Data HSK-PVDF PG 29 natural (CD 18.0-25.0 mm)
PVDF cable gland | |
Temperature range | -35°C to +150°C |
Protection class | IP 68 - 10 bar / IP 69K - within the specific clamping range with additional o-ring |
Details HSK-PVDF PG 29 natural (CD 18.0-25.0 mm)
Cable Structure
-
- Material: polyvinylidene fluoride (PVDF) V0 acc. to UL 94
-
- Clamp: polyvinylidene fluoride (PVDF)
-
- Seal: Fluoro rubber (FPM)
Properties
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large temperature range
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- For use in the chemical industry, at high temperatures, under long-term UV exposure. The cable gland to meet stringent requirements in technology.
Downloads HSK-PVDF PG 29 natural (CD 18.0-25.0 mm)
Accessories
Products that match this product