HSK-MZ-E M50 x 1.5 (CD 32.0-38.0 mm)
Part no. 90162
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSK-MZ-E M50 x 1.5 (CD 32.0-38.0 mm)
- Part no.
- 90162
- Item description
- HSK-MZ-E M50 x 1.5 (CD 32.0-38.0 mm)
- Thread type
- metric
- Cable Ø from / to mm
- 32.00 - 38.00
- Thread length mm
- 9.0
- Spanner size mm
- 57
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892367373
- Customs tariff number
- 85369010
Technical Data HSK-MZ-E M50 x 1.5 (CD 32.0-38.0 mm)
Nickel plated brass EMC cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MZ-E M50 x 1.5 (CD 32.0-38.0 mm)
Cable Structure
- Material: Brass, nickel plated
- Clamp: Polyamide (PA)
- Seal: Nitrile butadiene rubber (NBR)
- O-ring: Nitrile butadiene rubber (NBR)
- with double bracket strain relief
Properties
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large clamping areas
Tests
- Test standard EN 62444
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
Downloads HSK-MZ-E M50 x 1.5 (CD 32.0-38.0 mm)
Accessories
Products that match this product